IESNA:LM-63-2002
[TEST]P1390526
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5943.9
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
21.9 29.3 31.1 32.9 34.7 38.4 42.1 45.7 49.4 54.8 62.2 73.1 93.2 115.2 117.0 115.2 117.0 129.8 179.2 294.4 400.4 464.4 471.7 449.8 
440.6 320.0 259.6 223.1 202.9 182.8 162.7 137.1 87.8 40.2 16.5 1.8 0.0 0.0 
21.9 29.3 31.1 34.7 36.6 42.1 45.7 53.0 58.5 69.5 95.1 144.4 217.6 259.6 290.7 332.8 400.4 546.7 895.9 1482.8 2162.9 2318.3 
2082.5 1747.9 1654.6 1329.2 969.0 687.5 473.5 336.4 239.5 181.0 85.9 45.7 16.5 1.8 0.0 0.0 
21.9 29.3 31.1 34.7 40.2 45.7 53.0 69.5 106.0 232.2 440.6 700.2 934.3 1193.9 1449.9 1725.9 2058.7 2735.2 4296.6 6168.8 
7209.1 7362.7 7081.1 6797.7 6704.5 6485.1 6073.7 5197.9 3651.2 2067.8 996.4 382.1 118.8 60.3 20.1 1.8 0.0 0.0 
21.9 27.4 29.3 34.7 42.1 49.4 64.0 96.9 237.7 660.0 1161.0 1647.3 2162.9 2534.1 2943.6 3336.7 4077.2 5751.9 7907.5 
9887.6 10533.0 10721.3 10767.0 11001.0 11076.0 11147.3 10258.7 8101.3 6121.2 4254.5 2899.7 842.9 235.9 67.6 14.6 1.8 0.0 
0.0 
21.9 25.6 29.3 34.7 42.1 51.2 69.5 135.3 411.4 1069.6 1857.6 2484.7 2982.0 3468.3 4062.5 4720.7 5912.8 8346.3 11747.0 
13471.1 14047.0 14160.4 14619.3 15111.1 15142.2 14604.7 12714.2 10227.7 7914.8 6443.0 4225.3 1309.1 431.5 91.4 18.3 1.8 0.0 
0.0 
21.9 23.8 27.4 32.9 42.1 51.2 75.0 146.3 535.7 1354.8 2225.1 2795.5 3289.2 3892.5 4561.7 5386.3 6896.4 9750.5 13293.8 
14990.5 15723.6 16133.2 16890.1 17261.2 17217.4 16334.3 14050.7 11189.4 9403.1 7671.7 4665.9 1830.2 583.2 89.6 18.3 0.0 
0.0 0.0 
21.9 21.9 25.6 31.1 40.2 49.4 67.6 135.3 462.6 1155.5 1886.8 2497.5 2949.1 3387.9 3958.3 4640.3 5773.9 8115.9 11449.0 
13257.2 13738.0 13842.3 14217.1 14597.4 14637.6 14003.2 12134.6 9856.5 7785.0 6265.7 4155.8 1362.1 588.7 122.5 16.5 0.0 0.0 
0.0 
21.9 21.9 25.6 31.1 38.4 47.5 60.3 98.7 274.2 674.7 1212.2 1715.0 2175.7 2503.0 2835.7 3214.2 3815.7 5410.0 7814.3 
9710.2 10331.9 10461.7 10509.2 10684.7 10767.0 10776.2 9790.7 7885.6 5898.2 4291.1 2905.2 934.3 358.4 89.6 12.8 0.0 0.0 
0.0 
21.9 21.9 25.6 29.3 34.7 42.1 49.4 64.0 104.2 257.8 482.7 747.8 987.3 1203.0 1448.0 1709.5 2005.7 2700.4 4186.9 6238.3 
7232.9 7355.4 7018.9 6710.0 6613.1 6296.8 5819.6 4739.0 3419.0 2060.5 1054.9 427.8 142.6 67.6 20.1 0.0 0.0 0.0 
21.9 20.1 23.8 27.4 31.1 34.7 42.1 45.7 53.0 67.6 98.7 159.1 224.9 261.5 296.2 351.0 431.5 559.5 857.5 1555.9 2283.6 2424.4 
2097.1 1718.6 1647.3 1246.9 905.0 601.5 404.1 307.2 248.7 197.5 106.0 49.4 14.6 0.0 0.0 0.0 
21.9 20.1 21.9 25.6 29.3 32.9 36.6 40.2 43.9 49.4 56.7 69.5 93.2 115.2 115.2 113.4 118.8 129.8 162.7 294.4 460.7 501.0 451.6 394.9 
382.1 287.0 234.0 206.6 192.0 184.7 171.9 153.6 111.5 43.9 12.8 0.0 0.0 0.0 
21.9 20.1 21.9 23.8 27.4 31.1 32.9 36.6 36.6 40.2 43.9 49.4 53.0 64.0 67.6 65.8 58.5 56.7 58.5 60.3 62.2 69.5 80.4 89.6 89.6 104.2 
115.2 122.5 128.0 126.2 124.3 109.7 93.2 53.0 12.8 0.0 0.0 0.0 
21.9 18.3 20.1 21.9 23.8 25.6 27.4 27.4 27.4 29.3 29.3 31.1 32.9 32.9 32.9 34.7 34.7 36.6 34.7 32.9 32.9 32.9 32.9 32.9 34.7 40.2 
45.7 47.5 49.4 53.0 62.2 71.3 69.5 54.8 20.1 0.0 0.0 0.0 
21.9 18.3 18.3 20.1 20.1 20.1 21.9 21.9 21.9 21.9 21.9 23.8 21.9 21.9 21.9 21.9 21.9 21.9 23.8 23.8 25.6 25.6 25.6 27.4 27.4 31.1 
36.6 40.2 42.1 42.1 38.4 32.9 31.1 25.6 14.6 0.0 0.0 0.0 
21.9 16.5 16.5 16.5 16.5 18.3 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 14.6 14.6 14.6 14.6 14.6 12.8 14.6 16.5 20.1 21.9 21.9 23.8 21.9 18.3 16.5 12.8 11.0 9.1 5.5 1.8 0.0 
0.0 0.0 0.0 
21.9 16.5 14.6 14.6 14.6 14.6 14.6 12.8 12.8 12.8 11.0 11.0 9.1 9.1 7.3 7.3 5.5 7.3 9.1 11.0 9.1 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 16.5 14.6 14.6 12.8 12.8 12.8 11.0 11.0 9.1 7.3 5.5 3.7 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 14.6 12.8 12.8 11.0 11.0 11.0 9.1 9.1 5.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 14.6 12.8 11.0 9.1 9.1 7.3 7.3 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 14.6 11.0 9.1 7.3 7.3 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 11.0 9.1 7.3 7.3 5.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 11.0 9.1 7.3 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 11.0 7.3 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 9.1 7.3 5.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 9.1 7.3 5.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 12.8 9.1 7.3 5.5 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 14.6 11.0 9.1 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 16.5 12.8 11.0 9.1 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 20.1 16.5 14.6 12.8 11.0 9.1 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
21.9 23.8 21.9 20.1 18.3 16.5 14.6 12.8 11.0 7.3 5.5 3.7 3.7 1.8 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21.9 25.6 23.8 21.9 20.1 18.3 18.3 16.5 12.8 11.0 7.3 7.3 5.5 5.5 3.7 3.7 3.7 1.8 1.8 1.8 1.8 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 0.0 
0.0 0.0 
21.9 27.4 25.6 23.8 21.9 21.9 20.1 18.3 16.5 12.8 11.0 9.1 7.3 7.3 5.5 5.5 5.5 3.7 3.7 3.7 3.7 3.7 3.7 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 3.7 3.7 
1.8 1.8 0.0 
21.9 29.3 27.4 25.6 25.6 23.8 23.8 23.8 20.1 18.3 14.6 12.8 12.8 11.0 9.1 9.1 7.3 7.3 7.3 7.3 7.3 5.5 5.5 5.5 3.7 3.7 3.7 3.7 3.7 3.7 3.7 5.5 5.5 5.5 
5.5 5.5 5.5 0.0 
21.9 29.3 27.4 27.4 27.4 25.6 25.6 25.6 23.8 21.9 20.1 16.5 14.6 14.6 12.8 12.8 11.0 11.0 11.0 11.0 9.1 7.3 7.3 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 
5.5 5.5 5.5 0.0 
21.9 27.4 25.6 25.6 25.6 25.6 25.6 25.6 25.6 21.9 20.1 18.3 18.3 16.5 16.5 14.6 14.6 14.6 14.6 12.8 12.8 11.0 9.1 7.3 7.3 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 
5.5 5.5 5.5 5.5 0.0 
21.9 27.4 25.6 25.6 23.8 23.8 23.8 21.9 21.9 21.9 20.1 20.1 20.1 18.3 18.3 18.3 18.3 18.3 20.1 21.9 20.1 16.5 14.6 12.8 12.8 11.0 11.0 9.1 9.1 
11.0 9.1 7.3 5.5 5.5 3.7 3.7 3.7 0.0 
21.9 25.6 25.6 23.8 23.8 23.8 23.8 23.8 21.9 21.9 21.9 21.9 21.9 21.9 21.9 23.8 23.8 23.8 23.8 23.8 23.8 25.6 29.3 32.9 34.7 34.7 
31.1 27.4 25.6 21.9 20.1 18.3 16.5 11.0 7.3 3.7 1.8 0.0 
21.9 27.4 25.6 25.6 25.6 25.6 27.4 25.6 25.6 25.6 27.4 27.4 27.4 27.4 27.4 29.3 29.3 31.1 31.1 32.9 32.9 34.7 34.7 36.6 36.6 40.2 
45.7 49.4 49.4 47.5 45.7 42.1 40.2 34.7 21.9 3.7 1.8 0.0 
21.9 27.4 29.3 29.3 29.3 31.1 31.1 32.9 32.9 32.9 34.7 36.6 36.6 36.6 38.4 40.2 42.1 43.9 42.1 40.2 38.4 40.2 40.2 42.1 43.9 51.2 
56.7 58.5 62.2 65.8 75.0 84.1 80.4 65.8 23.8 3.7 0.0 0.0 
21.9 29.3 31.1 31.1 32.9 36.6 38.4 40.2 42.1 45.7 49.4 53.0 58.5 67.6 73.1 69.5 65.8 64.0 64.0 67.6 69.5 76.8 96.9 102.4 104.2 115.2 
122.5 126.2 128.0 122.5 117.0 106.0 87.8 47.5 18.3 1.8 0.0 0.0 
21.9 29.3 31.1 32.9 34.7 38.4 42.1 45.7 49.4 54.8 62.2 73.1 93.2 115.2 117.0 115.2 117.0 129.8 179.2 294.4 400.4 464.4 471.7 449.8 
440.6 320.0 259.6 223.1 202.9 182.8 162.7 137.1 87.8 40.2 16.5 1.8 0.0 0.0 
